text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.

The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
Material

Steel design:

Threaded sleeve and thrust pin free-cutting steel.

Hex nuts steel.



Stainless steel version:

Threaded sleeve 1.4305.

Thrust pin 1.4034.

Hex nuts stainless steel A2.

Version
Steel version:
Threaded sleeve black oxidised.
Thrust pins hardened, ground and black oxidised.
Hex nuts black oxidised.
Stainless steel version:
Threaded sleeve bright.
Thrust pin hardened and ground, bright.
Hex nuts bright.
Note
Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

다른 고객들도 다음 제품을 구매하였습니다.