{"product":{"productId":"agid.16958","price":63770,"name":"Pull handles, oval aluminium, detachable"},"currency":"KRW"}
Material
Pull handle, oval aluminium EN AW-6060.
Locating pin steel.
Blanking disc steel.
Locating pin steel.
Blanking disc steel.
Version
Pull handle black powder-coated.
Locating pin and blanking disc black oxidised.
Locating pin and blanking disc black oxidised.
Show more
Show less
Description
Material
Pull handle, oval aluminium EN AW-6060.
Locating pin steel.
Blanking disc steel.
Locating pin steel.
Blanking disc steel.
Version
Pull handle black powder-coated.
Locating pin and blanking disc black oxidised.
Locating pin and blanking disc black oxidised.
Note
The pull handles are mounted on an object by a push-fit system.
Dismantling is carried out when no load is applied.
Dismantling is carried out when no load is applied.
Application
Insert the pull handle into the opening until the grip makes contact with the blanking disc.
Lock by holding the handle parallel and pulling up.
The grip can only be subject to vertical loads.
To release, follow the previous instructions in reverse.
Lock by holding the handle parallel and pulling up.
The grip can only be subject to vertical loads.
To release, follow the previous instructions in reverse.
Assembly
An object must be prepared before the blanking disc can be mounted.
See mounting instructions drawing.
See mounting instructions drawing.
Drawing reference
1) Position disengaged
2) Position engaged
S = insert
E = engage
A = lift
2) Position engaged
S = insert
E = engage
A = lift
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.