text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

Polypropylene (PP)

Polypropylene with 30% glass fibres (PP GF 30)
   

Polypropylene (PP) is part of the polyolefins family. PP is extremely resistant to chemicals. Furthermore, due to its molecular composition, it does not irritate the skin and is physiologically harmless.

  

With a density of approximately 0.9 g/cm³, polypropylene is the lightest plastic in the standard range.
As a result of these properties and its low water absorption, PP is ideal for lightweight, dimensionally stable food packaging and fittings.

Short designationPPPP GF 30
DescriptionPolypropylene
(homopolymer)
Polypropylene with 30% glass fibres
Mechanical properties
  Test specimen conditionStandardStandard
  Tensile strength [MPa]No infoNo info
  Elastic modulus (tensile) [MPa]14507000
  Ball indentation hardness [MPa]72110
Physical properties
  Density [g/cm³]0.9031.12
  Melting point [°C]163165
Application temperatures
  Max. temp., short-term [°C]140140
  Max. temp., continuous [°C]100100
  Min. application temp. [°C]0-30
Other properties
  Flammability according to UL 94HBHB
  Water absorption
  (normal climate) [%]
<0.1<0.1
Chemical resistance
  Mineral grease and oils++
  Petrol++
  Weak/strong acids+/++/+
  Weak/strong alkalis+/++/+
  Perchloroethylene+o
  Trichloroethylene+o
  Acetone++
  Alcohols++
  Hydrolysis resistance
  (hot water)
++
  Weather/UV radiationoo

+ resistant / o conditionally resistant / - not resistant

    
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.