text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

Acrylonitrile butadiene styrene terpolymer

ABS

ABS is an amorphous thermoplastic made up of three raw materials: acrylonitrile, butadiene and styrene.

  

Properties:

  • Good impact strength
  • Hard, scratch-resistant surface
  • Simple processing – ABS can have a metallic coating.

   

Over 50% of the material produced is used in the automotive industry and for housing for electrical appliances.

  

Short designationABS
DescriptionAcrylonitrile butadiene styrene terpolymer
Mechanical properties
  Test specimen conditionStandard
  Tensile strength [MPa]No info
  Elastic modulus (tensile) [MPa]2300
  Ball indentation hardness [MPa]90
Physical properties
  Density [g/cm³]1.04
  Melting point [°C]110
Application temperatures
  Max. temp., short-term [°C]100
  Max. temp., continuous [°C]95
  Min. application temp. [°C]-30
Other properties
  Flammability according to UL 94HB
  Water absorption
  (normal climate) [%]
0.22
Chemical resistance
  Mineral grease and oils+
  Petrol+
  Weak/strong acids+/-
  Weak/strong alkalis+/+
  Perchloroethyleneo
  Trichloroethylene-
  Acetoneo
  Alcoholso
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiationo

+ resistant / o conditionally resistant / - not resistant

    
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.