text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

1.4401 stainless steel

Austenitic chromium-nickel-molybdenum stainless steel (1.4401)

Code

X5CrNiMo17-12-2

US standard (AISI)

316

Composition

Alloying components [%]

C:  0 - 0.07

Cr: 16.50 - 18.50

Mn: 0 - 2.00

Mo: 2.00 - 2.50

N: 0 - 0.10

Ni: 10.00 - 13.00

P:  0 - 0.045

S:  0 - 0.015 (0.030*)

Si: 0 - 1.00

Remainder: Fe

Stainless steel grade

A4

Density [g/cm³]

8.0

Nickel migration

[µg/(cm² x week)] in artificial perspiration (pH 4.5)

<0.05

Yield point

Rp0.2 [N/mm²]

≥200

Tensile strength

Rm [N/mm²]

500 - 700

Corrosion resistance

Very good

Resistant to moderate chloride and salt concentrations, and to the conditions encountered within the food industry

Susceptible to intergranular corrosion

Machinability

Medium

Weldability

Medium

Other properties

Austenitic non-magnetic structure

Can be mechanically polished to a brilliant sheen

Suitability for electropolishing: very good

For use in the temperature range -50 - 600°C

Main uses

General applications involving high levels of corrosive stress within the following sectors:

Food industry

Swimming pool technology

Oil industry

Construction industry

Chemical industry

Medical engineering