text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

1.4125 stainless steel

Martensitic stainless steel with extremely high hardening capability (1.4125)

Code

X10CrMo17

US standard (AISI)

440C

Composition

Alloying components [%]

C: 0.95 - 1.20

Cr: 16.00 - 18.00

Mn: 0 - 1.00

Mo: 0.40 - 0.80

P: 0 - 0.04

S: 0 - 0.015 (0.030*)

Si: 0 - 1.00

Remainder: Fe

Stainless steel grade

C3

Density [g/cm³]

7.7

Yield point

Rp0.2 [N/mm²]

≥600

Tensile strength

Rm [N/mm²]

≤850

Corrosion resistance

- Medium

- Resistant to freshwater and water vapour as well as mildly aggressive cleaning agents

Machinability

Poor

Weldability

Not suitable

Other properties

- Nickel-free martensitic ferromagnetic structure

- Special steel with very high resistance to wear

- Temperable to 61 HRC (Rm: >2000 N/mm²)

- Can be mechanically polished to a brilliant sheen

- Suitability for electropolishing: medium

Main uses

Predominantly used for equipment and parts that are subject to heavy wear stress and require a high level of hardness:

- Knives

- Surgical cutting tools

- Mould inserts and active elements for plastics processing work involving chemically aggressive moulding compounds

- Shaped and flat knives for processing food and fish

- Corrosion-protected wear parts