text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

Polyamide (PA 6.6)

Polyamide with 50% glass fibres (PA 6.6 GF 50)

   

Like polyamide 6, polyamide 6.6 (PA 6.6) is a semi-crystalline thermoplastic. However, its mechanical properties are somewhat better than those of PA6.

   

Due to the lower water absorption, this material exhibits lower form changes than PA 6 during "conditioning" (water absorption due to humidity).

   

Short designationPA 6.6PA 6.6 GF 50
DescriptionPolyamide
(polycondensate)
Polyamide with 50% glass fibre
Mechanical properties
  Test specimen conditionDry/dampDry/damp
  Tensile strength [MPa]No info230/180
  Elastic modulus (tensile) [MPa]3100/110016000/12500
  Ball indentation hardness [MPa]160/100300/260
Physical properties
  Density [g/cm³]1.141.55
  Melting point [°C]260260
Application temperatures
  Max. temp., short-term [°C]200240
  Max. temp., continuous [°C]100130
  Min. application temp. [°C]-40-40
Other properties
  Flammability according to UL 94V-2HB
  Water absorption
  (normal climate) [%]
2.81.2
Chemical resistance
  Mineral grease and oils++
  Petrol++
  Weak/strong acidso/-o/-
  Weak/strong alkalis+/oo/-
  Perchloroethylene++
  Trichloroethylene++
  Acetone++
  Alcohols++
  Hydrolysis resistance
  (hot water)
oo
  Weather/UV radiationoo

+ resistant / o conditionally resistant / - not resistant

    
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.