text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

Polyamide (PA 6)
Polyamide with 30% glass fibres (PA 6 GF 30), Polyamide with 30% glass beads (PA 6 GB 30)

Polyamide 6 (PA 6) materials are semi-crystalline thermoplastics. Through water absorption (up to 3%), they become tough and have the following properties: 

    

  • High impact strength
  • High abrasion resistance
  • Good anti-friction properties

     

The strength and application temperature for highly stressed components can be increased enormously by adding 10 to 60% glass fibres (GF).

     

Adding glass beads (GB) increases the component rigidity and prevents deformations during cooling. Changes in dimensions as a result of water absorption must be taken into account when polyamide is used.

  

Short designationPA 6PA 6 GF 30PA 6 GB 30
DescriptionPolyamide
(polymerizate)
Polyamide with 30% glass fibresPolyamide with 30% glass beads
Mechanical properties
  Test specimen conditionDry/dampDry/dampDry/damp
  Tensile strength [MPa]No info175/11080/55
  Elastic modulus (tensile) [MPa]3000/10009000/60005700/3400
  Ball indentation hardness [MPa]150/70220/150180/105
Physical properties
  Density [g/cm³]1.141.361.36
  Melting point [°C]220220220
Application temperatures
  Max. temp., short-term [°C]180200200
  Max. temp., continuous [°C]9013090
  Min. application temp. [°C]-40-40-40
Other properties
  Flammability according to UL 94HBHBHB
  Water absorption
  (normal climate) [%]
32.12.1
Chemical resistance
  Mineral grease and oils+++
  Petrol+++
  Weak/strong acidso/-o/-o/-
  Weak/strong alkalis+/oo/-+/o
  Perchloroethylene+++
  Trichloroethylene+++
  Acetone+++
  Alcohols+++
  Hydrolysis resistance
  (hot water)
ooo
  Weather/UV radiationooo

+ resistant / o conditionally resistant / - not resistant

    
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.