text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

스테인레스 스틸

By expanding its product range to include stainless steel, KIPP is offering a further product line for high-quality and durable solutions. The product range includes a variety of components such as hinges, toggle clamps and spring plungers, all made from stainless steel.

Operating principle

KIPP guarantees exceptional corrosion protection by using various stainless steel grades from A2 to A4 as well as austenitic alloys. 

Advantages

  • High corrosion resistance
  • Durable and hard-wearing products, ideal for use in demanding environments and for different requirements

Application areas

Stainless steel is used in a wide range of industries where high corrosion resistance and durability are required. These include sectors such as the foodstuff industries, medical technology, construction and the marine and offshore industries.

항목 / 페이지
24 개의 337 제품
  • 항목 / 페이지
    24 개의 337 제품

    다른 고객들도 다음 제품을 구매하였습니다.