text.skipToContent text.skipToNavigation
제조업체 역량
빠른 배송
탁월한 서비스
KO
언어를 선택하세요
위시리스트
저장된 제품
직접 주문

TRU (also TPE-U)

Urethane-based TPE

 

TPU is the thermoplastic version of polyurethane (PUR).
Thanks to its good mechanical properties and excellent wear resistance, the material is often used in the automotive industry.
Compared to TPS, its chemical resistance is restricted to some extent.

Typical applications:

- Static and dynamic seals
- Vehicle trims
- Cable sheaths
 

Short designation

TPU (also TPE-U)

Brand name

Elastollan® (Bayer)

Chemical description

Urethane-based TPE

Mechanical properties

 

  Hardness range [Shore A/D]

60A – 80D

  Wear resistance

Very good

  Tensile strength [MPa]

 

Physical properties

 

  Density [g/cm³]

1.1 – 1.4

Application temperatures

 

 Temperature range, short-term [°C]

-50 – 120

 Temperature range, continuous [°C]

-40 – 90

Other properties

 

  Flammability according to UL 94

HB

Chemical resistance

 

  Mineral grease and oils

+

  Petrol

-

  Weak/strong acids

o/-

  Weak/strong alkalis

+/o

  Perchloroethylene

-

  Trichloroethylene

-

  Acetone

-

  Alcohols

o

  Brake fluid

- (is dissolved)

  Hydrolysis resistance
  (hot water)

-

  Weather/UV radiation

o

+ resistant / o conditionally resistant / - not resistant