text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
A=Length
50
B=Width
65
C=height
50
F=Retaining force N
27000
Actuation
screw
Application
blanks
Component material
tool steel
D
25
E
8
F
45
G
12
H
7,1
Item
Side clamp
J
16
K
27
Kind of fastening
elongated hole
L
11
M
40
Main material
QT steel
N
74
O
6
P
M10 x 40
R
M4x12
Surface finish body
black oxidised
Tightening torque Nm
50

Description

Material
Housing and arm carbon steel.
Jaw tool steel.
Version
Housing, black oxidised.
Arm and jaw tempered and black oxidised.
Accessory
K2241 Grippers, viereckig mit Senkbohrung.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range