{"product":{"productId":"agid.23747","price":88580,"name":"TOGGLE CLAMP VERTICAL ANTISTATIC,HORIZONTAL FOOT, STEELNITROCARB+OXIDIZED, COMP:POLYAMIDEBLACK RAL9011, M06X35"},"currency":"KRW"}
Toggle clamp
antistatic
steel
nitrocarburized and oxidized
- Made from a special electrically conductive plastic
- To protect sensitive electrical or electronic parts, components and devices
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Ergonomic and user-friendly grip
Sales unit
₩88,580 / pcs.
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
antistatic
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
nitrocarburized and oxidized
Component
material
polyamide
Component
colour
graphite black RAL 9011
M=clamping spindle
M6x35
A
14
A1
29
A2
7
A3
12
B
27
B1
38
B2
17,5
B3
12,5
B5
2,5
B6
43,5
C
24,9
Clamping
force
F4 N
1050
Clamping force
F3
N
920
D
5,5
Grip type toggle clamp
vertical
H
156,3
Hand
force
FH N
160
L
86,5
L1
53
Opening angle
holding arm
stop pin removed
152°
Opening angle
handle
position 1
46°
Opening angle
handle
position 2
56°
Opening angle
handle
stop pin removed
83°
Opening angle
holding arm
position 1
56°
Opening angle
holding arm
position 2
83°
Retaining
force
F1 N
1350
Retaining
force
F2 N
1650
hole
arrangement
3
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Grip polyamide.
Grip polyamide.
Version
Nitro-carburised and black oxidised.
Grip element graphite black.
Grip element graphite black.
Note
Maintenance-free high quality link bushes.
Sustainable constant force during opening and closing.
Optimum stability through the conical, U-profile clamping arm.
Sustainable constant force during opening and closing.
Optimum stability through the conical, U-profile clamping arm.
Application
Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Advantages
- Made from a special electrically conductive plastic
- To protect sensitive electrical or electronic parts, components and devices
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Ergonomic and user-friendly grip
- To protect sensitive electrical or electronic parts, components and devices
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Ergonomic and user-friendly grip
Safety
These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
These ESD products have been certified by TÜV-Süd for their electrical discharge capability.
Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
These ESD products have been certified by TÜV-Süd for their electrical discharge capability.
Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Accessory
K0098
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.