{"product":{"productId":"agid.12221","price":623974.12,"name":"SIDE CLAMP A=50 B=65 C=50 QT STEELBLACK OXIDISED, COMP:TOOL STEEL"},"currency":"KRW"}
Side clamp
QT steel
black oxidised
- Workpiece clamping with positive down force
- Clamping jaws hardened
- Threaded pins prevent backwards slippage during the clamping process
Sales unit
₩623,974 / pcs.
plus sales tax
Added to your shopping cart
A=Length
50
B=Width
65
C=height
50
F=Retaining
force N
27000
Actuation
screw
Application
blanks
Component
material
tool steel
D
25
E
8
F
45
G
12
H
7,1
Item
Side clamp
J
16
K
27
Kind of fastening
elongated hole
L
11
M
40
Main
material
QT steel
N
74
O
6
P
M10 x 40
R
M4x12
Surface finish
body
black oxidised
Tightening
torque
Nm
50
Description
Material
Housing and arm carbon steel.
Jaw tool steel.
Jaw tool steel.
Version
Housing, black oxidised.
Arm and jaw tempered and black oxidised.
Arm and jaw tempered and black oxidised.
Accessory
K2241 Grippers, viereckig mit Senkbohrung.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.