{"product":{"productId":"agid.35864","price":1116100,"name":"Clamp nuts"},"currency":"KRW"}
Material
Housing carbon steel, cover aluminium.
Version
Carbonitrided
Show more
Show less
Description
Material
Housing carbon steel, cover aluminium.
Version
Carbonitrided
Note
The main feature of the mechanical clamp nut is an integrated planetary gear to simplify the manual clamping torque. After manually adjusting the clamp nut to the clamp part, the drive pinion of the planetary gear is activated by turning the hexagonal operating key ‘SW1’ to the right. The clamp nut is self-limiting in every clamping position. The clamp nut can be used for many clamping tasks during machining, especially for pressing and stamping operations.
Suitable screws for T-slots are K0698 and K0699.
The clamp nuts are supplied without T-slot screws.
Suitable screws for T-slots are K0698 and K0699.
The clamp nuts are supplied without T-slot screws.
Drawing reference
1) ratchet
2) screws for T-slots up to M24, min. grade 10.9
2) screws for T-slots up to M24, min. grade 10.9
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.