Contact
Catalogue
Imprint
GT&C
Privacy notice
Cookie Policy
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles, sealing profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
HYGIENIC
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Career
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles, sealing profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles, sealing profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Latches
K0043
Latches, steel or stainless steel, with spring clip for up to 500N, fastening holes concealed
K2356
Latches, steel or stainless steel, with spring clip for up to 1300N, fastening holes on the side
K0044
Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed
K1336
Latches, stainless steel with DIN 3133 draw bail, fastening holes concealed
K2357
Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed
K0045
Latches, steel or stainless steel, with draw bail for up to 3000N, fastening holes concealed
K2358
Latches, steel or stainless steel, with draw bail, fastening holes concealed
K0046
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes visible, short version
K0047
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version
K0048
Latches, steel or stainless steel, with adjustable metal plate hook for up to 4000N, fastening holes visible, long version
K0049
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 4000N, fastening holes concealed, long version
K1357
Latches, stainless steel, with metal plate hook and release, fastening holes concealed
K2359
Latches, zinc with sheet metal bracket, fastening holes concealed
K0050
Latches, steel or stainless steel, with adjustable triangular swing bail for up to 1000N, fastening holes visible
K0051
Latches, steel or stainless steel, with adjustable triangular swing bail for up to 6500N, fastening holes visible
K0052
Latches, steel, with adjustable draw bail for up to 30500N, fastening holes on the side, heavy-duty version
K0043
Catch plates for latches with spring clip for up to 500N
K0044
Catch plates for latches with draw bail for up to 2000N
K1336
Catch plates for stainless steel latches with DIN 3133 draw bail
K0045
Catch plates for latches with draw bail for up to 3000N
K0045_A
Catch plates for latches with draw bail for up to 3000N, Form A
K0045_B
Catch plates for latches with draw bail for up to 3000N, Form B
K0046
Catch plates for latches with adjustable metal plate hooks for up to 1000N, short version
K0048
Catch plates for latches with adjustable metal plate hooks for up to 4000N, long version
K0050
Catch plate for latches with adjustable triangular swing bail for up to 1000N
K0051
Catch plates for latches with adjustable triangular swing bails for up to 6500N
K0052
Catch plates for latches with adjustable draw bail for up to 30500N, heavy-duty version
K2356
Catch plates for latches with spring clip for up to 1300N
Snap locks
Slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Special solutions
Classic products
Order number, changeover
Video Consaltation / Callback
For suppliers
Shipment conditions
GT&C
K0045
Catch plates for latches with draw bail for up to 3000N
go back
Products
Operating parts | standard elements
Latches, snap locks, slam latches
Latches
Catch plates for latches with draw bail for up to 3000N
Item description/product images
Description
Material:
Steel or stainless steel 1.4301.
Version:
Steel trivalent blue passivated.
Stainless steel bright.
Accessory:
Latch K0045.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0045 Catch plates
124 kB
Drawings (total overview)
Catch plates for latches with draw bail for up to 3000N, Form A
More information
Drawings
Item selection/filter
Order No.
Main
material
Form
CAD
Acc.
Price
Order
K0045.9143371
steel
A
0.00
€
K0045.9143372
stainless steel
A
0.00
€
Catch plates for latches with draw bail for up to 3000N, Form B
More information
Drawings
Item selection/filter
Order No.
Main
material
Form
CAD
Acc.
Price
Order
K0045.9254771
steel
B
0.00
€
K0045.9254772
stainless steel
B
0.00
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-25
|
>
|
>>
K0043
Latches, steel or stainless steel, with spring clip for up to 500N, fastening holes concealed
K2356
Latches, steel or stainless steel, with spring clip for up to 1300N, fastening holes on the side
K0044
Latches, steel or stainless steel, with draw bail for up to 2000N, fastening holes concealed
K1336
Latches, stainless steel with DIN 3133 draw bail, fastening holes concealed
K2357
Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed
K0045
Latches, steel or stainless steel, with draw bail for up to 3000N, fastening holes concealed
K2358
Latches, steel or stainless steel, with draw bail, fastening holes concealed
K0046
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes visible, short version
K0047
Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version
K0048
Latches, steel or stainless steel, with adjustable metal plate hook for up to 4000N, fastening holes visible, long version
<<
|
<
|
1-10
|
11-20
|
21-25
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
Deutsch
English
Sitemap
Print
Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33